IESNA:LM-63-2002
[TEST]P1390382
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-760-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 5700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10337.2
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
38.2 50.9 54.1 57.2 60.4 66.8 73.1 79.5 85.9 95.4 108.1 127.2 162.2 200.3 203.5 200.3 203.5 225.8 311.6 511.9 696.4 807.6 820.4 782.2 
766.3 556.4 451.5 387.9 352.9 318.0 283.0 238.5 152.6 70.0 28.6 3.2 0.0 0.0 
38.2 50.9 54.1 60.4 63.6 73.1 79.5 92.2 101.8 120.8 165.3 251.2 378.4 451.5 505.6 578.7 696.4 950.7 1558.1 2578.7 3761.6 4031.9 
3621.7 3039.8 2877.6 2311.6 1685.2 1195.6 823.5 585.1 416.5 314.8 149.4 79.5 28.6 3.2 0.0 0.0 
38.2 50.9 54.1 60.4 70.0 79.5 92.2 120.8 184.4 403.8 766.3 1217.8 1624.8 2076.3 2521.5 3001.6 3580.3 4756.8 7472.3 10728.3 
12537.6 12804.6 12315.0 11822.1 11660.0 11278.4 10563.0 9039.9 6349.9 3596.2 1732.9 664.6 206.7 104.9 35.0 3.2 0.0 0.0 
38.2 47.7 50.9 60.4 73.1 85.9 111.3 168.5 413.4 1147.9 2019.1 2864.9 3761.6 4407.1 5119.3 5802.9 7090.7 10003.3 13752.2 
17195.8 18318.2 18645.8 18725.2 19132.2 19262.6 19386.6 17841.3 14089.2 10645.6 7399.2 5043.0 1465.8 410.2 117.6 25.4 3.2 0.0 
0.0 
38.2 44.5 50.9 60.4 73.1 89.0 120.8 235.3 715.4 1860.1 3230.6 4321.2 5186.1 6031.9 7065.3 8210.0 10283.1 14515.3 20429.6 
23428.0 24429.6 24626.8 25424.9 26280.2 26334.3 25399.4 22111.6 17787.2 13764.9 11205.3 7348.3 2276.7 750.4 159.0 31.8 3.2 0.0 
0.0 
38.2 41.3 47.7 57.2 73.1 89.0 130.4 254.4 931.7 2356.2 3869.7 4861.8 5720.3 6769.6 7933.3 9367.4 11993.8 16957.3 23119.6 
26070.3 27345.4 28057.7 29374.1 30019.5 29943.2 28407.4 24436.0 19459.8 16353.2 13342.0 8114.6 3182.9 1014.3 155.8 31.8 0.0 
0.0 0.0 
38.2 38.2 44.5 54.1 70.0 85.9 117.6 235.3 804.5 2009.6 3281.4 4343.5 5128.9 5892.0 6884.0 8070.1 10041.5 14114.7 19911.3 
23056.0 23892.3 24073.5 24725.3 25386.7 25456.7 24353.3 21103.7 17141.8 13539.2 10896.8 7227.5 2368.9 1023.9 213.0 28.6 0.0 0.0 
0.0 
38.2 38.2 44.5 54.1 66.8 82.7 104.9 171.7 477.0 1173.3 2108.1 2982.6 3783.8 4353.0 4931.7 5589.9 6636.0 9408.7 13590.0 
16887.4 17968.5 18194.2 18276.9 18582.2 18725.2 18741.1 17027.3 13714.0 10257.7 7462.8 5052.5 1624.8 623.2 155.8 22.3 0.0 0.0 
0.0 
38.2 38.2 44.5 50.9 60.4 73.1 85.9 111.3 181.2 448.3 839.4 1300.5 1717.0 2092.2 2518.3 2973.0 3488.1 4696.4 7281.5 10849.1 
12578.9 12791.9 12206.9 11669.5 11501.0 10950.9 10121.0 8241.8 5946.0 3583.5 1834.7 744.0 248.0 117.6 35.0 0.0 0.0 0.0 
38.2 35.0 41.3 47.7 54.1 60.4 73.1 79.5 92.2 117.6 171.7 276.6 391.1 454.7 515.1 610.5 750.4 973.0 1491.3 2705.9 3971.4 4216.3 
3647.1 2988.9 2864.9 2168.6 1574.0 1046.1 702.7 534.2 432.4 343.4 184.4 85.9 25.4 0.0 0.0 0.0 
38.2 35.0 38.2 44.5 50.9 57.2 63.6 70.0 76.3 85.9 98.6 120.8 162.2 200.3 200.3 197.1 206.7 225.8 283.0 511.9 801.3 871.2 785.4 686.8 
664.6 499.2 407.0 359.3 333.9 321.1 298.9 267.1 194.0 76.3 22.3 0.0 0.0 0.0 
38.2 35.0 38.2 41.3 47.7 54.1 57.2 63.6 63.6 70.0 76.3 85.9 92.2 111.3 117.6 114.5 101.8 98.6 101.8 104.9 108.1 120.8 139.9 155.8 155.8 181.2 
200.3 213.0 222.6 219.4 216.2 190.8 162.2 92.2 22.3 0.0 0.0 0.0 
38.2 31.8 35.0 38.2 41.3 44.5 47.7 47.7 47.7 50.9 50.9 54.1 57.2 57.2 57.2 60.4 60.4 63.6 60.4 57.2 57.2 57.2 57.2 57.2 60.4 70.0 
79.5 82.7 85.9 92.2 108.1 124.0 120.8 95.4 35.0 0.0 0.0 0.0 
38.2 31.8 31.8 35.0 35.0 35.0 38.2 38.2 38.2 38.2 38.2 41.3 38.2 38.2 38.2 38.2 38.2 38.2 41.3 41.3 44.5 44.5 44.5 47.7 47.7 54.1 
63.6 70.0 73.1 73.1 66.8 57.2 54.1 44.5 25.4 0.0 0.0 0.0 
38.2 28.6 28.6 28.6 28.6 31.8 28.6 28.6 28.6 28.6 28.6 28.6 28.6 28.6 25.4 25.4 25.4 25.4 25.4 22.3 25.4 28.6 35.0 38.2 38.2 41.3 38.2 31.8 28.6 22.3 19.1 15.9 9.5 3.2 0.0 
0.0 0.0 0.0 
38.2 28.6 25.4 25.4 25.4 25.4 25.4 22.3 22.3 22.3 19.1 19.1 15.9 15.9 12.7 12.7 9.5 12.7 15.9 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.6 25.4 25.4 22.3 22.3 22.3 19.1 19.1 15.9 12.7 9.5 6.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.4 22.3 22.3 19.1 19.1 19.1 15.9 15.9 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.4 22.3 19.1 15.9 15.9 12.7 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.4 19.1 15.9 12.7 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 15.9 12.7 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 15.9 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 12.7 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.5 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.5 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.4 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.6 22.3 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 28.6 25.4 22.3 19.1 15.9 9.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 41.3 38.2 35.0 31.8 28.6 25.4 22.3 19.1 12.7 9.5 6.4 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
38.2 44.5 41.3 38.2 35.0 31.8 31.8 28.6 22.3 19.1 12.7 12.7 9.5 9.5 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 0.0 
0.0 0.0 
38.2 47.7 44.5 41.3 38.2 38.2 35.0 31.8 28.6 22.3 19.1 15.9 12.7 12.7 9.5 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 
3.2 3.2 0.0 
38.2 50.9 47.7 44.5 44.5 41.3 41.3 41.3 35.0 31.8 25.4 22.3 22.3 19.1 15.9 15.9 12.7 12.7 12.7 12.7 12.7 9.5 9.5 9.5 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.5 9.5 9.5 
9.5 9.5 9.5 0.0 
38.2 50.9 47.7 47.7 47.7 44.5 44.5 44.5 41.3 38.2 35.0 28.6 25.4 25.4 22.3 22.3 19.1 19.1 19.1 19.1 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 
9.5 9.5 9.5 0.0 
38.2 47.7 44.5 44.5 44.5 44.5 44.5 44.5 44.5 38.2 35.0 31.8 31.8 28.6 28.6 25.4 25.4 25.4 25.4 22.3 22.3 19.1 15.9 12.7 12.7 9.5 9.5 9.5 9.5 9.5 9.5 9.5 9.5 
9.5 9.5 9.5 9.5 0.0 
38.2 47.7 44.5 44.5 41.3 41.3 41.3 38.2 38.2 38.2 35.0 35.0 35.0 31.8 31.8 31.8 31.8 31.8 35.0 38.2 35.0 28.6 25.4 22.3 22.3 19.1 19.1 15.9 15.9 
19.1 15.9 12.7 9.5 9.5 6.4 6.4 6.4 0.0 
38.2 44.5 44.5 41.3 41.3 41.3 41.3 41.3 38.2 38.2 38.2 38.2 38.2 38.2 38.2 41.3 41.3 41.3 41.3 41.3 41.3 44.5 50.9 57.2 60.4 60.4 
54.1 47.7 44.5 38.2 35.0 31.8 28.6 19.1 12.7 6.4 3.2 0.0 
38.2 47.7 44.5 44.5 44.5 44.5 47.7 44.5 44.5 44.5 47.7 47.7 47.7 47.7 47.7 50.9 50.9 54.1 54.1 57.2 57.2 60.4 60.4 63.6 63.6 70.0 
79.5 85.9 85.9 82.7 79.5 73.1 70.0 60.4 38.2 6.4 3.2 0.0 
38.2 47.7 50.9 50.9 50.9 54.1 54.1 57.2 57.2 57.2 60.4 63.6 63.6 63.6 66.8 70.0 73.1 76.3 73.1 70.0 66.8 70.0 70.0 73.1 76.3 89.0 
98.6 101.8 108.1 114.5 130.4 146.3 139.9 114.5 41.3 6.4 0.0 0.0 
38.2 50.9 54.1 54.1 57.2 63.6 66.8 70.0 73.1 79.5 85.9 92.2 101.8 117.6 127.2 120.8 114.5 111.3 111.3 117.6 120.8 133.5 168.5 178.1 181.2 200.3 
213.0 219.4 222.6 213.0 203.5 184.4 152.6 82.7 31.8 3.2 0.0 0.0 
38.2 50.9 54.1 57.2 60.4 66.8 73.1 79.5 85.9 95.4 108.1 127.2 162.2 200.3 203.5 200.3 203.5 225.8 311.6 511.9 696.4 807.6 820.4 782.2 
766.3 556.4 451.5 387.9 352.9 318.0 283.0 238.5 152.6 70.0 28.6 3.2 0.0 0.0 
